Astro 331 2024 April

by Member #1830753

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flexible Qwiic Cable - 200mm
In stock PRT-17258
24 15   
Flexible Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-17912
24 15   
XBee 3 Pro Module - RP-SMA Antenna
34 available WRL-15131
434.25 15   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
129 6   
Large Jumper Wire Kit - 700pcs
Only 12 left! PRT-14671
161.7 6   
Soldering Tip - Weller - Conical (ETT)
29 available TOL-14737
31.5 6   
Flush Cutters - Xcelite
In stock TOL-14782
70 5   
SparkFun Basic Flashlight Soldering Kit
In stock KIT-14877
371.25
You save:
41.25 (10%)
75   
XBee 3 Pro Module - PCB Antenna
In stock WRL-15127
464.25 15   
Flexible Qwiic Cable - 100mm
In stock PRT-17259
24 15   
Flexible Qwiic Cable - 50mm
In stock PRT-17260
15.75 15   
SparkFun Digi XBee® Explorer USB-C
In stock WRL-22043
241.5
You save:
12.75 (5%)
15   
Wire Strippers - 20-30 AWG
Only 10 left! TOL-24771
83.7 6   
Teensy 4.1 (Headers)
In stock DEV-16996
431.4 12   
Total: 2506.3