Data Capture Phase 2

by cbonsig

Favorited Favorite 0

Data Capture System Project Proposal - Phase 2

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thermocouple Connector - PCC-SMP-K
Only 7 left! PRT-13612
76.65 7   
SparkFun Qwiic Thermocouple Amplifier - MCP9600 (PCC Connector)
In stock SEN-16294
209.65 7   
Thermocouple Type-K - Stainless Steel
In stock SEN-13715
11 2   
SparkFun RFID Qwiic Reader
31 available SEN-15191
129 6   
RFID Reader ID-12LA (125 kHz)
Out of stock SEN-11827
195 6   
SparkFun Environmental Combo Breakout - ENS160/BME280 (Qwiic)
In stock SEN-22858
179.7 6   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
55 10   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
USB 2.0 Type-C Cable - 1 Meter
In stock CAB-16905
9.9 2   
USB to RS232 Converter - 6ft
34 available CAB-11304
17.5 1   
SparkFun Thing Plus - ESP32-S3
In stock WRL-24408
119.7 6   
Total: 1051.1