Want

by johnbiehler

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
FreeM - Infrared Controller
Retired COM-10246
21.95 1   
Cannot be ordered at this time.
Trackball - PS/2
Retired COM-10758
29.9 2   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
19.9 2   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
2.1 2   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
11.8 4   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Product Sketch T-Shirt - 2X-Large
Retired SWG-09248
12.95 1   
Cannot be ordered at this time.
SFE Iron-on patch
Retired SWG-09532
9.9 2   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-08798
0.3 1   
Cannot be ordered at this time.
SparkFun Bar Graph Breakout Kit
Retired DEV-10936
19.95 1   
Cannot be ordered at this time.
RGB LED Chain - 20 LED Addressable
Retired COM-11020
34.95 1   
Cannot be ordered at this time.
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
ClockIt
Retired KIT-10013
24.95 1   
Cannot be ordered at this time.
Thumbwheel Potentiometer - 10k Ohm, Linear
Retired COM-11173
2.85 3   
Cannot be ordered at this time.
Speaker - PCB Mount
In stock COM-11089
2.1 1   
Multimeter Kit
Retired KIT-10956
24.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
9.9 2   
Cannot be ordered at this time.
LED Tactile Button - Green
In stock COM-10440
2.25 1   
Battery Holder - 4xAA Drawer (Panel Mount)
Retired PRT-11369
12.95 1   
Cannot be ordered at this time.
Photoluminescent Panel - 8.5x11"
Retired COM-11554
4.95 1   
Cannot be ordered at this time.
USB Battery Pack - 1000 mAh
Retired PRT-11358
14.95 1   
Cannot be ordered at this time.
Bleep Drum Kit
Retired KIT-11606
59.95 1   
Cannot be ordered at this time.
SparkFun Wake on Shake
Retired SEN-11447
22.95 1   
Cannot be ordered at this time.
TellyMate
Retired DEV-09313
27.95 1   
Cannot be ordered at this time.
RS232 Shield
Retired DEV-11958
11.95 1   
Cannot be ordered at this time.
Mega Enclosure - Clear
Retired PRT-11984
7.95 1   
Cannot be ordered at this time.
NeuroSky Mindwave Mobile
Retired SEN-12805
109.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
21.9 2   
Total: 578.55