Sensors

by bknoth

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Sensor Kit v2
Retired DEV-10027
149.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA7260Q
Retired SEN-00252
39.9 2   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
75 10   
Force Sensitive Resistor - Square
In stock SEN-09376
125 10   
Force Sensitive Resistor - Small
In stock SEN-09673
75 10   
Flex Sensor 4.5"
In stock SEN-08606
89.75 5   
Mini Photocell
In stock SEN-09088
32 20   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
21 20   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
33 2   
Cannot be ordered at this time.
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
27.9 2   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
71.26
You save:
3.74 (5%)
2   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
10.5 10   
Rotary Potentiometer - 4.7k Ohm, Linear
Retired COM-09941
9.5 10   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
10.5 10   
Trimpot 10K
Retired COM-00104
9.5 10   
Cannot be ordered at this time.
Total: 779.76