by Mike-ish
Product | Subtotal | Qty | |
---|---|---|---|
XT60 Connectors - Male/Female Pair
PRT-10474 |
3.2 | 2 | |
Coin Cell Battery Holder - 12mm (PTH)
PRT-07948 |
1.6 | 1 | |
Capacitor Ceramic 0.1uF
COM-08375 |
1.2 | 4 | |
Capacitor Ceramic 22pF
COM-08571 |
0.3 | 1 | |
Diode Small Signal - 1N4148
COM-08588 |
0.25 | 1 | |
Transistor - PNP 60V 200mA (2N3906)
COM-00522 |
0.5 | 1 | |
SparkFun RS232 Shifter Board Kit
PRT-00133 |
7.95 |
1
Cannot be ordered at this time. |
|
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
1.1 | 2 | |
2x5 Pin Shrouded Header
PRT-08506 |
1.75 | 1 | |
Mini Power Switch - SPDT
COM-00102 |
1.6 | 1 | |
N-Channel MOSFET 60V 30A
COM-10213 |
6.25 |
5
Cannot be ordered at this time. |
|
7-Segment Display - LED (Red)
COM-08546 |
5 | 4 | |
Tweezers - Straight (ESD Safe)
TOL-10603 |
4.5 | 1 | |
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
Illuminated LED Eye Loupe
TOL-09329 |
4.95 |
1
Cannot be ordered at this time. |
|
Soldering Station Variable Temperature 50W
TOL-10707 |
44.95 |
1
Cannot be ordered at this time. |
|
Hot-air Rework Station - 303D
TOL-10706 |
114.95 |
1
Cannot be ordered at this time. |
|
Total: 204.55 |