Stuff

by imMute

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
In stock TOL-10719
7.95 1   
Soldering Tip - Hakko - Chisel (T18-D16)
In stock TOL-10720
7.95 1   
Soldering Tip - Hakko - Conical (T18-B)
33 available TOL-10721
7.95 1   
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
189.95 1   
Cannot be ordered at this time.
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
In stock TOL-10243
24.95 1   
Solder Wick #2 5ft. - Generic
27 available TOL-09327
2.49 1   
Soldering Station Variable Temperature 70W - Digital
Retired TOL-00085
99.95 1   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
Total: 666.99