SparkFun Inventor's Kit for Arduino (old)

by Nick Poole

Favorited Favorite 0

This wishlist refers to the old version of the SIK: https://www.sparkfun.com/products/11022

For the newest SIK check here: https://www.sparkfun.com/products/11236 And the accompanying wishlist: https://www.sparkfun.com/wish_lists/50009

This wishlist contains all the items that you need to build your own SIK. Already have an Arduino? Putting together your own "SIK for Maple?" Maybe you're just not a fan of relays and want to leave them out of the party (poor relays).

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
SparkFun Inventor's Kit Overlays
Retired DEV-10022
1.5 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino - Carrying Case
Retired COM-09775
5.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
1.1 2   
Diode Small Signal - 1N4148
In stock COM-08588
0.5 2   
Toy DC Motor with Leads
Retired ROB-09608
0.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Relay SPDT Sealed
Out of stock COM-00100
2.1 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
USB Cable A to B - 10 Foot
Retired CAB-00513
4.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
LED - Basic Red 5mm
In stock COM-09590
4.5 10   
LED - Basic Green 5mm
In stock COM-09592
4.5 10   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Speaker - PC Mount 12mm 2.048kHz
34 available COM-07950
2.1 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
0.5 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
0.5 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
Only 12 left! PRT-08431
13.5 3   
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
Total: 121.4