by Nick Poole
Product | Subtotal | Qty | |
---|---|---|---|
Breadboard - Classic
PRT-00112 |
10.95 | 1 | |
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
Resettable Fuse PTC
COM-08357 |
1.5 | 1 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
0.5 | 1 | |
Electrolytic Decoupling Capacitors - 100uF/25V
COM-00096 |
0.45 | 1 | |
Mini Power Switch - SPDT
COM-00102 |
1.6 | 1 | |
Diode Rectifier - 1A, 50V (1N4001)
COM-08589 |
0.25 | 1 | |
LED - Basic Yellow 3mm
COM-00532 |
0.9 | 2 | |
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
0.6 | 2 | |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
5.95 |
1
Cannot be ordered at this time. |
|
DC Barrel Power Jack/Connector
PRT-00119 |
1.5 | 1 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 | |
Total: 31.15 |