IAI-WL-expens

by EZ

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Open Logic Sniffer - Probe Cable Kit
Retired TOL-10086
9.95 1   
Cannot be ordered at this time.
Open Logic Sniffer
Retired TOL-09857
99.9 2   
Cannot be ordered at this time.
RFID Reader - RedBee Experimenters Kit (125 kHz)
Retired SEN-10074
99.95 1   
Cannot be ordered at this time.
Mega Pro 3.3V
Retired DEV-10744
44.95 1   
Cannot be ordered at this time.
Mega Pro Mini - 3.3V
Retired DEV-10743
99.9 2   
Cannot be ordered at this time.
Mega Pro Mini Cable - 8" (8-wire)
In stock PRT-10853
30
You save:
1.5 (5%)
30   
EasyVR Shield - Voice Recognition Shield
Retired COM-10963
99.9 2   
Cannot be ordered at this time.
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
199.9 2   
Cannot be ordered at this time.
Mux Shield
Retired DEV-09832
49.9 2   
Cannot be ordered at this time.
Weather Board - USB
Retired SEN-10586
89.95 1   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
SparkFun JPEG Trigger
Retired DEV-10549
29.95 1   
Cannot be ordered at this time.
SparkFun Evaluation Board - ADXL345
Retired SEN-09814
49.95 1   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
5.5 1   
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
Logic16 - USB Logic Analyzer
Retired TOL-10989
299.95 1   
Cannot be ordered at this time.
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
189.95 1   
Cannot be ordered at this time.
USB Oscilloscope - MSO-19
Retired TOL-09263
269.95 1   
Cannot be ordered at this time.
Robotics with the Boe-Bot Text (Sale)
Retired BOK-09516
14.95 1   
Cannot be ordered at this time.
Gameduino
Retired DEV-10593
52.95 1   
Cannot be ordered at this time.
Arduino+LabVIEW Bundle
Retired DEV-10812
49.95 1   
Cannot be ordered at this time.
ArduPilot Mega IMU Shield/OilPan Rev-H V1.0 (No pin headers)
Retired GPS-10952
89.95 1   
Cannot be ordered at this time.
ArduPilot Mega - Arduino Mega compatible UAV Controller
Retired GPS-10294
59.95 1   
Cannot be ordered at this time.
ArduPilot - Arduino Compatible UAV Controller w/ ATMega328
Retired GPS-08785
24.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
SparkFun Frequency Counter Kit
Retired KIT-10140
29.95 1   
Cannot be ordered at this time.
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Tool Kit - Deluxe
Retired TOL-09467
179.95 1   
Cannot be ordered at this time.
Magnetic Card Reader/Writer
Retired SEN-08634
119.95 1   
Cannot be ordered at this time.
6" Digital Calipers
Retired TOL-00067
19.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - U.FL Connector
Retired WRL-11048
34.95 1   
Cannot be ordered at this time.
SparkFun IR Thermometer Evaluation Board - MLX90614
In stock SEN-10740
32.95 1   
Total: 2653.65