Default

by Michael Ficarra

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
FTDI Basic Breakout - 5V
Retired DEV-10008
9.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Basic 16x2 Character LCD - Yellow on Blue 5V
Retired LCD-00790
14.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Reed Switch
In stock COM-08642
2.1 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
Breakout Board for USB microB
Retired BOB-09614
1.95 1   
Cannot be ordered at this time.
SparkFun USB Micro-B Plug Breakout
26 available BOB-10031
4.95 1   
XBee Wireless Kit Retail
Retired RTL-09897
59.95 1   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
9.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Key Switch - Small
Retired COM-10445
0.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
4.5 1   
Concave Button - White
In stock COM-09340
2.75 1   
Basic 16x2 Character LCD - RGB Backlight 5V
23 available LCD-10862
18.5 1   
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
9.95 1   
Cannot be ordered at this time.
SparkFun Max Power IR LED Kit
Retired KIT-10732
2.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Kelly Green)
Out of stock COM-09482
2.45 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Battery Holder 2xAAA with Cover and Switch
Retired PRT-09543
1.5 1   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
3.5 1   
Standoff - Nylon (3/4", 4-40)
Retired PRT-10315
0.5 1   
Cannot be ordered at this time.
SpeakJet
Retired COM-09578
24.95 1   
Cannot be ordered at this time.
Thumb Slide Joystick
In stock COM-09426
3.95 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Door Switch - Momentary
Retired COM-11142
0.95 1   
Cannot be ordered at this time.
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
1.95 1   
Cannot be ordered at this time.
Microswitch - 2 Terminal
Retired COM-09414
1.5 1   
Cannot be ordered at this time.
Total: 497.63