wish list 1

by Member #113432

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Retired DEV-09220
14.95 1   
Cannot be ordered at this time.
Ceramic Resonator 16MHz
Retired COM-09420
0.95 1   
Cannot be ordered at this time.
Conductive Thread (Thick) - 50'
Retired DEV-10120
10.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
SparkFun 5-Way Tactile Switch Breakout
Retired BOB-11187
5.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
Thermistor 10K
In stock SEN-00250
0.95 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
2.1 2   
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
71.85 3   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Crystal 16MHz
In stock COM-00536
2.1 2   
Capacitor Ceramic 22pF
In stock COM-08571
0.3 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode (25 pack)
Retired COM-09852
21.95 1   
Cannot be ordered at this time.
IOIO-OTG
Retired DEV-11343
39.95 1   
Cannot be ordered at this time.
SparkFun Voltage-Level Translator Breakout - TXB0104
In stock BOB-11771
4.95 1   
RFM12B-S2 Wireless Transceiver - 915MHz
Retired WRL-12031
6.95 1   
Cannot be ordered at this time.
HDMI to DVI Cable - 5ft
Retired CAB-12612
8.95 1   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
Soldering Iron Variable Temperature 50W
Retired TOL-12724
24.95 1   
Cannot be ordered at this time.
Light Pipe - White Core (6mm, 1' long)
Retired PRT-10691
4.95 1   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
SparkFun OBD-II UART
In stock WIG-09555
56.95 1   
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
3.5 1   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
Standard Gripper Kit B - Straight Mount
Retired ROB-13175
9.95 1   
Cannot be ordered at this time.
Micro Gripper Kit B - Hub Mount
In stock ROB-13177
5.95 1   
Motor Driver 2.5A MC33926
Retired ROB-11080
23.95 1   
Cannot be ordered at this time.
SparkFun ToF Range Finder Sensor - VL6180
31 available SEN-12785
29.5 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Thumb Joystick
In stock COM-09032
4.5 1   
Total: 503.8