UCSD VIS 147 WI12

by WilliamHenryHarrisonsGhost

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Classic
In stock PRT-00112
9.95 1   
Needle Nose Pliers
In stock TOL-08793
1.95 1   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
2.95 1   
Diode Rectifier - 1A 50V
In stock COM-08589
0.15 1   
Trimpot 10K with Knob
In stock COM-09806
0.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
7.95 1   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Toy DC Motor with Leads
Retired ROB-09608
0.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 ohm)
Only 4 left! COM-09151
1.95 1   
Mini Photocell
In stock SEN-09088
1.5 1   
Hook-up Wire - Black (22 AWG)
Out of stock PRT-08022
2.5 1   
Hook-up Stranded Wire - White (22 AWG)
In stock PRT-08866
2.95 1   
Hook-up Stranded Wire - Red (22 AWG)
Only 6 left! PRT-08865
2.95 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
5.95 1   
Soldering Iron - 30W (US, 110V)
In stock TOL-09507
9.95 1   
Total: 69.4


Start a project on
Hackster.io
with this stuff