Deltaboard Sparkfun Project List

by Member #67975

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Tweezers - Curved
Retired TOL-09227
2.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 2"
19 available PRT-08811
7 2   
ProtoBoard - Bandicoot (SMD)
Retired PRT-08708
9.95 1   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
ProtoBoard TQFP44 0.8mm Pitch
Retired PRT-08879
13.5 3   
Cannot be ordered at this time.
Third Hand
23 available TOL-09317
10.95 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch - SMD
In stock COM-08720
1.05 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
2.1 2   
JST Right Angle Connector - White
Retired PRT-08612
1.9 2   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
1.05 1   
Jumper Wire - JST to Female Connector
Retired PRT-08599
0.95
You save:
0.55 (37%)
1   
Cannot be ordered at this time.
Jumper Wire - JST Black Red
In stock PRT-08670
1.05 1   
Total: 114