tim's wish list

by crxman218

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 6 left! SEN-00242
14.95 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
35.63
You save:
1.87 (5%)
1   
Cannot be ordered at this time.
Brushless Motor 13T 3000Kv
Retired ROB-09696
42.95 1   
Cannot be ordered at this time.
MPLAB PICkit 3
Retired PGM-09973
49.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Blue)
In stock COM-09481
3.5 1   
74HC238 - 3 to 8 Line Decoder
Retired COM-09577
0.95 1   
Cannot be ordered at this time.
LED - Infrared 850nm (25 pack)
Retired COM-09854
9.25 1   
Cannot be ordered at this time.
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
LED Matrix - Dual Color - Medium
Retired COM-00682
6.95 1   
Cannot be ordered at this time.
Step Up/Down Inverting Switching Regulator
Retired COM-00317
1.95 1   
Cannot be ordered at this time.
SparkFun Bar Graph Breakout Kit
Retired DEV-10936
19.95 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - Red on Black 5V
Retired LCD-09394
24.95 1   
Cannot be ordered at this time.
SparkFun Serial Enabled 16x2 LCD - Amber on Black 3.3V
Retired LCD-09069
24.95 1   
Cannot be ordered at this time.
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
7 2   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
Schottky Diode
In stock COM-10926
2.5 10   
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
Zener Diode - 5.1V 1W
Retired COM-10301
2.5 10   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
7.9 2   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1500mAh 11.1v
Retired PRT-10470
25.9 2   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Breakout Board for AD9835 Signal Generator
Retired BOB-09169
34.95 1   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
ProtoBoard - Rectangle 3"
Retired PRT-08815
4.5 1   
Cannot be ordered at this time.
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
ProtoBoard TQFP44 0.8mm Pitch
Retired PRT-08879
4.5 1   
Cannot be ordered at this time.
Standoff - Nylon (4-40; 3/4"; 10 pack)
In stock PRT-11796
4.5 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Total: 408.18