Getting Started

by Arron Chapman

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Shift Register 8-Bit - 74HC595
Retired COM-00733
7.5 5   
Cannot be ordered at this time.
Hobby Motor
Retired ROB-10171
3.8 4   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
LED - RGB Clear Common Cathode
In stock COM-00105
6.75 3   
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
16.5 1   
Tool Kit - Beginner
Retired TOL-09465
21.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Third Hand
23 available TOL-09317
10.95 1   
Breadboard - Classic
28 available PRT-00112
10.95 1   
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
7.25 5   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
SPDT Slide Switch
In stock COM-09609
0.95 1   
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
Netduino Plus 2
Retired DEV-11608
59.95 1   
Cannot be ordered at this time.
Total: 265.6