Purchase 5

by Member #296682

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
249.5 10   
Cannot be ordered at this time.
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
59.85 3   
Cannot be ordered at this time.
Arduino Uno SMD
Retired DEV-10356
249.5 10   
Cannot be ordered at this time.
XBee Shield
Retired WRL-09976
149.5 10   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
35 20   
USB Cable A to B - 10 Foot
Retired CAB-00513
99 20   
Cannot be ordered at this time.
XBee Explorer Dongle
Retired WRL-09819
49.9 2   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Retired DEV-09266
39.9 2   
Cannot be ordered at this time.
LilyPad XBee
Retired DEV-08937
29.9 2   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
37 2   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
13.9 2   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
3.95 1   
Cannot be ordered at this time.
LilyPad Simple Power
Retired DEV-10085
9.9 2   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
2.1 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
7.9 2   
9V Li-ion Rechargeable Battery - 350mAh
Retired PRT-10053
119 20   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
35 10   
9V Li-Ion Battery Charger
Retired PRT-10265
19.9 2   
Cannot be ordered at this time.
Total: 1217.6