schule

by igoody

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
BNC to IC Hook Cable
Retired CAB-00503
4.95 1   
Cannot be ordered at this time.
ATMEGA8U2 Breakout
Retired DEV-10277
19.95 1   
Cannot be ordered at this time.
i-Racer
Retired ROB-11162
59.9 2   
Cannot be ordered at this time.
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
Toggle Switch - 4PDT
Retired COM-11153
2.95 1   
Cannot be ordered at this time.
Locking Button - Medium Red Panel Mount
Retired COM-09808
1.95 1   
Cannot be ordered at this time.
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Ardumoto - Motor Driver Shield Retail
Retired RTL-09896
29.95 1   
Cannot be ordered at this time.
USB Digital Multimeter - Auto-Ranging (RS232 output)
Retired TOL-10892
59.95 1   
Cannot be ordered at this time.
Laser Module - Green
Retired COM-09906
35.9 2   
Cannot be ordered at this time.
Barcode Scanner USB
Retired SEN-09166
99.95 1   
Cannot be ordered at this time.
Magnetic Card Reader
Retired SEN-11096
44.95 1   
Cannot be ordered at this time.
RFID Button - 16mm (125kHz)
In stock SEN-09417
4.5 1   
Thermal Printer Paper - 34'
Out of stock COM-10560
8
You save:
0.4 (5%)
4   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
79.9
You save:
20 (20%)
2   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Piezo Igniter
Retired COM-10234
11.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Analog Panel Meter - 0 to 5 VDC
31 available TOL-10285
5.5 1   
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
FM Radio Transmitter Breakout- NS73M
Retired WRL-08482
9.95 1   
Cannot be ordered at this time.
FlyCamOne eco V2
Retired SEN-11171
39.95 1   
Cannot be ordered at this time.
SolderPro 50 Butane Soldering Iron Kit
Retired TOL-09450
24.95
You save:
3 (11%)
1   
Cannot be ordered at this time.
SolderPro 50 Hot Knife Tip
Retired TOL-10137
10.95 1   
Cannot be ordered at this time.
Total: 701.2