Parts for Prototype

by Member #332197

Favorited Favorite 0

This should be everything you need to get started with an accelerometer prototype.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
LED - Basic Yellow 3mm
In stock COM-00532
1.35 3   
LED - Basic Red 3mm
In stock COM-00533
1.35 3   
LED - Basic Green 3mm
In stock COM-09650
4.5 10   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
9 2   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
0.5 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
0.5 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Total: 113.3