MakerShoes

by Member #67975

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Conductive Stainless Fiber - 1oz
Retired DEV-10868
5.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
5.95 1   
Cannot be ordered at this time.
Conductive Thread (Thick) - 50'
Retired DEV-10120
10.95 1   
Cannot be ordered at this time.
Conductive Thread (Thin) - 50'
Retired DEV-10118
8.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
3 2   
Magnetic Snap 18mm
Retired DEV-08682
1.96
You save:
5.84 (75%)
4   
Cannot be ordered at this time.
Wearable Keypad
Retired COM-10411
12.95 1   
Cannot be ordered at this time.
StarBoard Flexible LED Strip - Red (5 pack)
Retired PRT-10638
19.95 1   
Cannot be ordered at this time.
StarBoard Flexible LED Strip - White (5 pack)
Retired PRT-10637
19.95 1   
Cannot be ordered at this time.
StarBoard Flexible LED Strip - Blue (5 pack)
Retired PRT-10639
19.95 1   
Cannot be ordered at this time.
StarBoard Flexible LED Strip - Green (5 pack)
Retired PRT-10572
19.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" MedTex130
Retired DEV-10070
29.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Total: 232.51