UMD_CMSC838f_FinalProject

by jonfroehlich

Favorited Favorite 0

Final projects for CMSC838f purchase list

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad LED Green (5pcs)
Retired DEV-10046
3.95 1   
Cannot be ordered at this time.
Tri-Color LED Breakout Kit
Retired KIT-10111
8.95 1   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
21.66
You save:
40.24 (65%)
2   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
19.9 2   
LED - RGB Clear Common Cathode
In stock COM-00105
22.5 10   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
65 2   
LilyPad Vibe Board
In stock DEV-11008
17 2   
Color LCD - Breakout Board
Retired LCD-11062
34.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
Arduino Wi-Fi Shield
Retired DEV-11287
169.9 2   
Cannot be ordered at this time.
LED Matrix - Dual Color - Medium
Retired COM-00682
27.8 4   
Cannot be ordered at this time.
SparkFun LED Matrix - Serial Interface - Red/Green/Blue
Retired COM-00760
59.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
29.5 10   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
24.75 11   
LilyPad Tri-Color LED
Retired DEV-08467
17.5 5   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
8.85 3   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
LilyPad ProtoSnap Development Board
Retired DEV-11262
59.95 1   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
34 available DEV-09267
53.85 3   
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
IR Reflectance Sensor - QRE1113
Out of stock COM-09542
21 10   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
11 2   
FTDI Cable 5V
In stock DEV-09718
78 4   
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
21.9 2   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
33.9 2   
Total: 894.51