november_02

by nasea

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ProtoBoard - Diprotodon (USB+Mix)
Retired PRT-10620
39.9 2   
Cannot be ordered at this time.
ProtoBoard - Koala (USB+PTH)
Retired PRT-08722
19.95 1   
Cannot be ordered at this time.
Arduino Mini 05
Only 9 left! DEV-11303
67.9 2   
Force Sensitive Resistor 0.5"
In stock SEN-09375
13.9 2   
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
11.8 4   
Break Away Headers - Long
In stock PRT-10158
11.8 4   
7-Segment Display - 4-Digit (Blue)
In stock COM-09481
2.5 1   
Angle Bracket - 4-40
In stock PRT-10228
33.6
You save:
1.4 (4%)
70   
Resettable Fuse PTC
In stock COM-08357
12.5 10   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
23.85 3   
Arduino Leonardo with Headers
In stock DEV-11286
74.85 3   
Arduino Pro 328 - 3.3V/8MHz
In stock DEV-10914
14.95 1   
Arduino Pro 328 - 5V/16MHz
In stock DEV-10915
14.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
29.85 3   
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
Pro Micro - 3.3V/8MHz
Retired DEV-10999
19.95 1   
Cannot be ordered at this time.
Arduino Due
In stock DEV-11589
249.75 5   
Hot-air Rework Station - 303D
In stock TOL-10706
114.95 1   
Break Away Headers - Straight
In stock PRT-00116
7.5 5   
Female Headers
In stock PRT-00115
6 4   
Total: 790.4