MyWishList2012

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ProtoSnap - LilyPad E-Sewing Kit Retail
Retired RTL-11051
25.95 1   
Cannot be ordered at this time.
LilyPad Power Supply
Retired DEV-11259
14.95 1   
Cannot be ordered at this time.
Spectrum Shield
Retired DEV-10306
24.95 1   
Cannot be ordered at this time.
Solder : Time II Watch Kit
Retired KIT-11488
59.95 1   
Cannot be ordered at this time.
SparkFun E-Paper Breakout
Retired BOB-10304
14.95 1   
Cannot be ordered at this time.
E-Paper 10x2 Character Display
Retired LCD-10150
24.95 1   
Cannot be ordered at this time.
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
In stock BOB-10616
35 2   
SparkFun Touch Screen Connector Breakout - Nintendo DS
Retired BOB-09170
3.95 1   
Cannot be ordered at this time.
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
2.95 1   
Cannot be ordered at this time.
Chipquik SMD Removal Kit
Retired TOL-10925
15.95 1   
Cannot be ordered at this time.
Audio Jack Modem for iPhone and Android
Retired DEV-10331
11.95 1   
Cannot be ordered at this time.
SparkFun VoiceBox Shield
Retired DEV-10661
39.95 1   
Cannot be ordered at this time.
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Toggle Switch
In stock COM-09276
2.1 1   
SparkFun Serial Enabled 16x2 LCD - Black on Green 3.3V
Retired LCD-09066
24.95 1   
Cannot be ordered at this time.
Muscle Wire Actuator - NM706-Super NanoMuscle
Retired ROB-08782
8.95 1   
Cannot be ordered at this time.
pcDuino - Dev Board
Retired DEV-11712
59.95 1   
Cannot be ordered at this time.
pcDuino - WiFi Dongle
Retired WRL-11713
4.95
You save:
10 (67%)
1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Yellow
Retired COM-11443
12.95 1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Red
19 available COM-11441
14.95 1   
Female Headers
In stock PRT-00115
3.5 2   
SparkFun TRRS 3.5mm Jack Breakout
30 available BOB-11570
4.5 1   
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
HUB-ee Wheel - 180:1 Metric
Retired ROB-11668
34.95 1   
Cannot be ordered at this time.
HUB-ee - Cable (150mm)
Retired ROB-11672
3.95 1   
Cannot be ordered at this time.
HUB-ee - Control Breakout Board
Retired ROB-11670
3.95 1   
Cannot be ordered at this time.
Geophone - SM-24, with Insulating Disc
Out of stock SEN-11744
64.5 1   
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
ProtoShield for Arduino Pro Mini
Retired DEV-09709
1.18
You save:
1.77 (60%)
1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Blue
22 available COM-11442
14.95 1   
Rover 5 Motor Driver Board
Retired ROB-11593
24.95 1   
Cannot be ordered at this time.
Total: 795.03