Wind Turbine Supplies

by Member #364870

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
47.9 2   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
29.9 2   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Out of stock PRT-11026
2.45 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
9 2   
H-Bridge Motor Driver 1A
In stock COM-00315
7.5 3   
Breadboard - Mini Self-Adhesive Red (Sale)
Retired PRT-08800
2.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Green (Sale)
Retired PRT-08802
5.9 2   
Cannot be ordered at this time.
Breadboard - Small Self-Adhesive
Retired PRT-00137
5.95 1   
Cannot be ordered at this time.
Solenoid - 36v
In stock ROB-10391
20.5 1   
Arduino Uno - R3
In stock DEV-11021
82.8 3   
Magnet Square - 0.25"
In stock COM-08643
3.2 2   
Total: 218.05