XBee Complete Prototyping

by VoidstarLabs

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
99.8 4   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
10.5 3   
2mm 10pin XBee Socket
In stock PRT-08272
6.9 6   
XBee Shield
Retired WRL-09976
14.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
In stock PRT-10007
3.5 2   
Force Sensitive Resistor - Small
In stock SEN-09673
37.5 5   
Triple Axis Accelerometer Breakout - MMA7361
Retired SEN-09652
23.9 2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
16.5 3   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Voltage Regulator - 3.3V
In stock COM-00526
6.3 3   
Lithium Ion Battery - 850mAh
Retired PRT-00341
29.85 3   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
59.85 3   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
16.5 3   
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
SparkFun LiPower Shield
Retired DEV-10711
29.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
13.5 3   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
3.5 2   
Spring Terminals - PCB Mount (4-Pin)
24 available PRT-08075
3.2 2   
Spring Terminals - PCB Mount (2-Pin)
In stock PRT-08073
4.5 3   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
Mini Power Switch - SPDT
In stock COM-00102
6.4 4   
Total: 481.2