LED box

by Clinical Matt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB LiPoly Charger - Single Cell
Retired PRT-10161
59.8 4   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
39.8 4   
Cannot be ordered at this time.
Audio Jack - 3.5mm (Panel Mount)
Retired COM-11154
1 2   
Cannot be ordered at this time.
Serial Connector - Ribbon Cable (Male, 9-pin)
Retired PRT-11156
11.7 6   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
In stock CAB-10647
5.5 1   
SparkFun Serial DB9 Breakout
Retired BOB-08552
3.8 4   
Cannot be ordered at this time.
9 Pin Female Serial Connector - PCB Mount
18 available PRT-00429
7.8 4   
Audio Cable TRRS - 18" (pigtail)
In stock CAB-11580
1.6 1   
Total: 131