Rnoc hom/life

by Member #399504

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Force Sensitive Resistor 0.5"
In stock SEN-09375
15 2   
Arduino Uno - R3
In stock DEV-11021
165.6 6   
USB Cable A to B - 6 Foot
In stock CAB-00512
27 6   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
29.85 3   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
8.75 5   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Break Away Male Headers - Right Angle
In stock PRT-00553
11.25 5   
Arduino Stackable Header - 10 Pin
In stock PRT-11376
7.5 10   
Mini Photocell
In stock SEN-09088
16 10   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
26.85 3   
Breadboard - Small Self-Adhesive
Retired PRT-00137
17.85 3   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
8.85 3   
Cannot be ordered at this time.
LED - Super Bright Red (25 pack)
In stock COM-09660
8.5 1   
LED - Super Bright Green (25 pack)
In stock COM-09661
8.5 1   
LED - Super Bright Blue (25 pack)
Retired COM-09662
2.13
You save:
6.37 (75%)
1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode (25 pack)
Retired COM-09852
21.95 1   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
20.7
You save:
13.8 (40%)
3   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
2.5 5   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
19.9 2   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
9.9 2   
Cannot be ordered at this time.
SparkFun LED RingCoder Breakout - RGB
Retired BOB-11040
13.9 2   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
37.5 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
11 20   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
33 2   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
5.25 5   
Electret Microphone
In stock COM-08635
4.2 4   
ePIR
Retired SEN-09587
95.6 8   
Cannot be ordered at this time.
Total: 637.78