electronics

by Adam Patterson

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Screw Removal Pliers
Retired TOL-10510
29.95 1   
Cannot be ordered at this time.
Zip-Tie Assortment
Retired PRT-10328
3.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
9 2   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
ProtoSnap - Pro Mini
Retired DEV-10817
35.95 1   
Cannot be ordered at this time.
ProtoScrewShield Kit - Retail
Retired RTL-10431
14.95 1   
Cannot be ordered at this time.
Heatsink and Fan - 40mm
Retired PRT-10337
8.95 1   
Cannot be ordered at this time.
Luxeon Rebel High Power LED - Cool White 120lm
Retired COM-10178
4.95 1   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
4-Way Tilt Sensor - RPI-1031
Retired SEN-10313
2.95 1   
Cannot be ordered at this time.
Crimping Pliers for JST
Retired TOL-10219
59.95 1   
Cannot be ordered at this time.
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
ProtoScrewShield
Retired DEV-09729
19.5 1   
Cannot be ordered at this time.
7027 "BuckToot" LED Driver Module
Retired COM-09642
13.95 1   
Cannot be ordered at this time.
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
LED - Super Bright White (100 pack)
Retired COM-10035
29.95 1   
Cannot be ordered at this time.
Wire Wrap Tool
Retired TOL-00068
15.95 1   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
2.1 1   
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Tool Kit - Intermediate
Retired TOL-11031
49.95 1   
Cannot be ordered at this time.
Tool Kit - Intermediate (EU edition, 230VAC)
Retired TOL-11655
69.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Blue
Retired COM-11492
11.95 1   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Blue
Retired COM-09933
2.95 1   
Cannot be ordered at this time.
Total: 485.35