Stuff I need

by Datalink

Favorited Favorite 0

This is stuff needed for current projects.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
1.05 1   
MIDI Cable - 3m
Retired CAB-09752
4.95 1   
Cannot be ordered at this time.
SparkFun Audio Jack Breakout
In stock PRT-10588
1.05 1   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee Shield
Retired WRL-10854
24.95 1   
Cannot be ordered at this time.
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
45.9 2   
Cannot be ordered at this time.
SparkFun Rotary Encoder Breakout - Illuminated (RG/RGB)
In stock BOB-11722
3.5 1   
Transparent OLED Module - 2" (uTOLED-20-G2 )
Retired LCD-11788
359.9 2   
Cannot be ordered at this time.
WiiChuck Adapter
Retired DEV-09281
3.9 2   
Cannot be ordered at this time.
XBee WiFi Module - PCB Antenna
Retired WRL-12568
43.95 1   
Cannot be ordered at this time.
SparkFun On Screen Display Breakout - MAX7456
Retired BOB-09168
39.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
IC Hook with Pigtail
In stock CAB-09741
11 2   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
Teensy Arduino Shield Adapter
Retired KIT-13288
12.95 1   
Cannot be ordered at this time.
Total: 620