×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

iWant

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Serial Miniature OLED Module - 1.5" (uOLED-128-G1GFX)
Retired LCD-08537
49.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
3.95 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
3.95 1   
XBee Explorer USB
Retired WRL-08687
49.9 2   
Cannot be ordered at this time.
XBee Pro 900 RPSMA
Retired WRL-09099
109.9 2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
XBee Pro 900 U.FL Connection
Retired WRL-09098
44.95 1   
Cannot be ordered at this time.
Interface Cable RP-SMA to U.FL
In stock WRL-00662
4.95 1   
900/1800MHz Dual Frequency Duck Antenna - RP-SMA
In stock WRL-09143
7.95 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
3.95 1   
NeoPixel Stick - 8 x WS2812 5050 RGB LED
In stock COM-12661
5.95 1   
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
2.95 1   
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
2.95 1   
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
2.95 1   
Cannot be ordered at this time.
Total: 295.75