Bin measurement

by Member #423715

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Serial Enabled 16x2 LCD - Red on Black 5V
Retired LCD-09394
49.9 2   
Cannot be ordered at this time.
Arduino Leonardo with Headers
Retired DEV-11286
55.9 2   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
RF Link Transmitter - 434MHz
21 available WRL-10534
5.5 1   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
11.9 2   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Arduino Project Enclosure
Retired PRT-10088
23.9 2   
Cannot be ordered at this time.
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
9 2   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
3.2 2   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
3.2 2   
Total: 174.5