Z^-^1

by Malik

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
Making Things See
Retired BOK-10977
32.95 1   
Cannot be ordered at this time.
Serial Servo Controller
Retired ROB-08897
35.9 2   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
3.15 3   
Slide Potentiometer Knob - X-Large
In stock COM-09120
3.2 2   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
2.1 1   
Slide Pot - Medium (10k Linear Taper)
In stock COM-11621
2.75 1   
Piezo Element
In stock SEN-10293
1.6 1   
RFID Starter Kit - Retail
Retired RTL-11505
49.95 1   
Cannot be ordered at this time.
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
9.9 2   
Cannot be ordered at this time.
LilyPad Simple Power
Retired DEV-10085
4.95 1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
RFID Reader ID-20LA (125 kHz)
In stock SEN-11828
37.5 1   
9V DC 650mA Wall Adapter Power Supply - Retail
Retired RTL-10273
6.95 1   
Cannot be ordered at this time.
SparkFun Hoodie - Small
21 available SWG-08346
24.95 1   
Product Sketch T-Shirt - Small
Retired SWG-09243
12.95 1   
Cannot be ordered at this time.
EasyUSB
Retired WIG-10155
29.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino - Carrying Case
Retired COM-11410
2.95 1   
Cannot be ordered at this time.
Soldering Iron - 30W (EU, 230VAC)
Retired TOL-11650
9.95 1   
Cannot be ordered at this time.
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
189.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Third Hand
23 available TOL-09317
10.95 1   
Muscle Sensor v3 Kit
Retired SEN-11776
49.95 1   
Cannot be ordered at this time.
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
9.95 1   
Cannot be ordered at this time.
Triple-Axis Digital-Output Gyro ITG-3200 Breakout
Retired SEN-09801
19.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
Retired SEN-10530
14.95 1   
Cannot be ordered at this time.
HUB-ee Wheel - 120:1 Metric
Retired ROB-11666
69.9 2   
Cannot be ordered at this time.
HUB-ee - PCB Socket Connector
Retired ROB-11671
3.9 2   
Cannot be ordered at this time.
HUB-ee - Cable (150mm)
Retired ROB-11672
7.9 2   
Cannot be ordered at this time.
HUB-ee - Control Breakout Board
Retired ROB-11670
7.9 2   
Cannot be ordered at this time.
HUB-ee - 4-way Sync Driver Board
Retired ROB-11669
25.9 2   
Cannot be ordered at this time.
HUB-ee - Wheel IDC Plug
Retired ROB-11673
1.95 1   
Cannot be ordered at this time.
SparkFun Monster Moto Shield
Retired DEV-10182
71.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
6.75 3   
Fabric Button Pad - 5 Buttons
Retired COM-11813
19.95 1   
Cannot be ordered at this time.
Heating Pad - 5x10cm
In stock COM-11288
4.5 1   
USB Digital Multimeter - Auto-Ranging (RS232 Output)
Retired TOL-12967
59.95 1   
Cannot be ordered at this time.
Button Pad 4x4 - LED Compatible
19 available COM-07835
4.95 1   
Total: 1004.7