Keinath order 4-11-13

by skeinath

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Pushbutton Switch
In stock COM-00097
123
You save:
12 (9%)
300   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
13 2   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.48
You save:
1.42 (75%)
2   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
1.2 4   
Crystal 16MHz
In stock COM-00536
2.1 2   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
2.1 2   
SparkFun Breadboard Power Supply 5V/3.3V
Only 5 left! PRT-00114
23.9 2   
DC Barrel Power Jack/Connector
In stock PRT-00119
3 2   
Capacitor Ceramic 0.1uF
In stock COM-08375
0.6 2   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
74HC238 - 3 to 8 Line Decoder
Retired COM-09577
5.7 6   
Cannot be ordered at this time.
SPDT Slide Switch
In stock COM-09609
45
You save:
2.5 (5%)
50   
Pull Chain Switch
Retired COM-11136
3 2   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Board
Retired DEV-11262
119.9 2   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
Out of stock DEV-09267
17.95 1   
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
3.95 1   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
Robotics Shield Kit for Arduino - Parallax
Retired ROB-11494
149.95 1   
Cannot be ordered at this time.
Total: 547.63