AQUA

by Member #345357

Favorited Favorite 0

Operation AQUA of AA Technologies. Monopropellant rocket.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Blower - Squirrel Cage (12V)
In stock COM-11270
7.5 1   
Silicon Nitride Igniter - 12V
Retired COM-11694
19.95 1   
Cannot be ordered at this time.
LED - Basic Yellow 3mm
In stock COM-00532
0.45 1   
LED - Basic Red 3mm
In stock COM-00533
0.45 1   
LED - Basic Green 3mm
In stock COM-09650
0.45 1   
Key Switch - Small
Retired COM-10445
0.95 1   
Cannot be ordered at this time.
Soap Box Project Enclosure
Retired PRT-00138
3.95 1   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
Relay SPDT Sealed
In stock COM-00100
4.2 2   
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
Total: 77.4