NanoLab

by Member #271846

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
85.8
You save:
4.2 (5%)
60   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
59.75 5   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
103 2   
Copper Tape - 5mm (50ft)
In stock PRT-10561
23.7 6   
LilyPad LED Purple (5pcs)
Retired DEV-11325
37.5
You save:
2 (5%)
10   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
39.5 10   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
37.5
You save:
2 (5%)
10   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
37.5
You save:
2 (5%)
10   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
37.5
You save:
2 (5%)
10   
Cannot be ordered at this time.
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
160
You save:
8 (5%)
80   
Total: 621.75