Xgarager Future Upgrades

by Member #461147

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mega Pro Mini - 3.3V
Retired DEV-10743
49.95 1   
Cannot be ordered at this time.
Mega Pro Mini Cable - 8" (8-wire)
In stock PRT-10853
10.5 10   
Mux Shield II
In stock DEV-11723
26.95 1   
Teensy 3.0
Retired DEV-11780
19.95 1   
Cannot be ordered at this time.
SparkFun Bar Graph Breakout Kit
Retired DEV-10936
19.95 1   
Cannot be ordered at this time.
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Breakout
In stock BOB-09966
2.95 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
3.5 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Toggle Switch and Cover - Illuminated (Blue)
Retired COM-11313
2.95 1   
Cannot be ordered at this time.
Key Switch - Small
Retired COM-10445
0.95 1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Toggle Switch and Cover - Illuminated (White)
Retired COM-11314
2.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
19.9 2   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Servo Mount
Retired ROB-11277
1 2   
Cannot be ordered at this time.
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
Chumby Parts - Main Enclosure (refurbished)
Retired DEV-09779
3.95 1   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
Color Light Sensor Evaluation Board
Retired SEN-10701
14.95 1   
Cannot be ordered at this time.
ProtoBoard - Square Shape
Retired PRT-08886
5 10   
Cannot be ordered at this time.
Total: 249.15