pressuresensor

by Chris S

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 25lbs (1" area)
33 available SEN-11207
26.95 1   
Bluetooth Mate Gold
Retired WRL-09358
64.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Break Away Male Headers - Right Angle
In stock PRT-00553
6.75 3   
ProtoBoard - Rectangle 3"
Retired PRT-08815
4.5 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
13.5 3   
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Gray (22 AWG)
34 available PRT-08025
2.95 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Total: 180.55