The Feast Maker Lounge

by MountainMateo

Favorited Favorite 0

List of SparkFun goodies to send out to The Feast for their Maker Lounger in October.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hack Pack Workshop Supply Kit
Retired LAB-11480
425 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" MedTex130
In stock DEV-10070
29.95 1   
Conductive Ribbon - 3-Conductor (1 yard)
In stock DEV-10172
5.95 1   
Conductive Stainless Fiber - 1oz
Retired DEV-10868
5.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
In stock DEV-10056
11.95 1   
RedBoard - Programmed with Arduino
Retired DEV-11575
19.96
You save:
4.99 (20%)
1   
Cannot be ordered at this time.
ProtoSnap - LilyPad Development Board
In stock DEV-11262
59.95 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
4.95 1   
Cannot be ordered at this time.
Conductive Thread (Thick) - 50'
Retired DEV-10120
10.95 1   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
Tool Kit - Deluxe
Retired TOL-10874
129.95 1   
Cannot be ordered at this time.
Total: 708.51


Start a project on
Hackster.io
with this stuff