I Wish I Was Richer

by MrAureliusR

Favorited Favorite 0

If I had just a little bit more moolah, my lab would be THIS MUCH MORE AWESOME! Feel free to make donations/buy stuff for me... or, SparkFun employees, feel free to send stuff my way! It'll get featured on my YouTube channel :) and I'll build some super cool s$%t with it.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Serial Graphic LCD 128x64
Retired LCD-09351
36.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Blue)
In stock COM-09481
3.5 1   
Voltage Regulator - Adjustable
Out of stock COM-00527
6.3 3   
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
5.7 6   
Cannot be ordered at this time.
TL431 - Voltage Reference
Retired COM-11078
0.5 1   
Cannot be ordered at this time.
Zener Diode - 5.1V 1W
Retired COM-10301
1.25 5   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
7.35 3   
Super Capacitor - Low ESR - 1F/2.5V
Retired COM-10068
2.95 1   
Cannot be ordered at this time.
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
SparkFun AVR Programming Adapter
Retired BOB-08508
0.95 1   
Cannot be ordered at this time.
SparkFun I2C/SPI-to-UART Breakout - SC16IS750
Retired BOB-09981
14.95 1   
Cannot be ordered at this time.
SparkFun Programmable Oscillator Breakout - DS1077 (16.2kHz-133MHz)
Retired BOB-09116
4.95 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - MAX3232
In stock BOB-11189
6.5 1   
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
6.95 1   
Cannot be ordered at this time.
SparkFun USB Micro-B Plug Breakout
26 available BOB-10031
4.95 1   
40 Pin AVR Development Board
Retired DEV-00031
16.95 1   
Cannot be ordered at this time.
Mojo v3 FPGA Development Board
Retired DEV-11953
74.95 1   
Cannot be ordered at this time.
40 Pin PIC Development Board
Retired DEV-00021
15.95 1   
Cannot be ordered at this time.
SparkFun Audio Amplifier Kit - STA540
Out of stock KIT-09612
42.95 1   
Cannot be ordered at this time.
Crystal Kit
Retired COM-11630
4.95 1   
Cannot be ordered at this time.
Programmable Oscillator - 16kHz to 133MHz
Retired COM-09089
2.95 1   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Heat Shrink Retail
Retired RTL-11379
8.95 1   
Cannot be ordered at this time.
USB Battery Pack - 6600 mAh
Retired PRT-11360
29.95 1   
Cannot be ordered at this time.
Bluetooth SMD Module - RN-42 (v6.15)
Retired WRL-12574
18.95 1   
Cannot be ordered at this time.
Total: 373.2