Human/Robot interaction v 0.1

by Member #373126

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Teensy 3.0
Retired DEV-11780
19.95 1   
Cannot be ordered at this time.
Motor Mount
Retired ROB-11278
1 2   
Cannot be ordered at this time.
Mini Metal Gearmotor 100:1
Retired ROB-08912
13.9 2   
Cannot be ordered at this time.
Jumper Wire - JST Black Red
In stock PRT-08670
4.2 4   
Wheel 32x7mm
Retired ROB-08901
6.95 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
2.1 2   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Breakout Board for XBee Module
In stock BOB-08276
7 2   
2mm 10pin XBee Socket
In stock PRT-08272
4.6 4   
Lithium Ion Battery - 1000mAh 7.4v
Only 8 left! PRT-11855
10.95 1   
Deans Connector - M/F Pair
In stock PRT-11864
2.1 2   
Total: 91.15