Wearables

by Member #137296

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad XBee
Retired DEV-08937
14.95 1   
Cannot be ordered at this time.
LilyPad Pro Kit
Retired DEV-08873
29.95 1   
Cannot be ordered at this time.
LilyPad Protoboard Large
Retired DEV-09101
13.9 2   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
34 available DEV-09267
35.9 2   
LilyPad Arduino Simple Board (Old-School)
Retired DEV-09725
14.95 1   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
LilyPad LED PCB Set
Retired DEV-10071
4.95 1   
Cannot be ordered at this time.
LilyPad Battery Connect
Retired DEV-10083
5.9 2   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder
Retired DEV-10084
9.9 2   
Cannot be ordered at this time.
LilyPad Simple Power
Retired DEV-10085
19.8 4   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
Bluetooth Mate Gold
Retired WRL-09358
129.9 2   
Cannot be ordered at this time.
EL Sequencer
Retired COM-09203
49.9 2   
Cannot be ordered at this time.
Header - 6-pin Male (SMD, 0.1", Right Angle)
Out of stock PRT-09015
2.1 2   
Arduino Fio
Retired DEV-09712
24.95 1   
Cannot be ordered at this time.
Open Heart Kit
Retired KIT-09794
18.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
FTDI Basic Breakout - 5V
Retired DEV-10008
29.85 3   
Cannot be ordered at this time.
Conductive Fabric - Remnant MedTex180
Retired DEV-09968
12.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
17.85 3   
Cannot be ordered at this time.
Geiger Counter (Slightly Less Old-School)
Retired SEN-09848
249.9 2   
Cannot be ordered at this time.
CMOS IR Camera Module - 500x582
Retired SEN-08773
34.95 1   
Cannot be ordered at this time.
CMOS Camera Module - 640x480
Retired SEN-08739
31.95 1   
Cannot be ordered at this time.
CMOS Camera - 640x480
Retired SEN-08667
9.95 1   
Cannot be ordered at this time.
CMOS Camera - 1300x1040
Retired SEN-08668
29.85 3   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
15.9 2   
Cannot be ordered at this time.
Color Light Sensor - Avago ADJD-S311-CR999
Retired SEN-10656
9.9 2   
Cannot be ordered at this time.
fabrickit BricKit
Retired DEV-10350
59.9 2   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Geiger Tube
Retired COM-08875
93.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
LilyPad Protoboard
Retired DEV-10515
3 2   
Cannot be ordered at this time.
LilyPad TechStyles Kit
Retired DEV-10609
14.95 1   
Cannot be ordered at this time.
LilyPad Temperature Sensor
In stock DEV-08777
5.5 1   
LilyPad Tri-Color LED
Retired DEV-08467
3.5 1   
Cannot be ordered at this time.
Magnetic Snap 18mm
Retired DEV-08682
0.49
You save:
1.46 (75%)
1   
Cannot be ordered at this time.
ProtoSnap - LilyPad Development Board
Retired DEV-10506
39.95 1   
Cannot be ordered at this time.
ProtoSnap - LilyPad E-Sewing Kit (Old Stock)
Retired DEV-10964
14.95 1   
Cannot be ordered at this time.
Sparkle Sound Kit
Retired KIT-10842
39.95 1   
Cannot be ordered at this time.
Sparkle Kit - Diamond
Retired KIT-10836
19.95 1   
Cannot be ordered at this time.
StarBoard Flexible LED Strip - Blue (5 pack)
Retired PRT-10639
19.95 1   
Cannot be ordered at this time.
Wearable Keypad
Retired COM-10411
12.95 1   
Cannot be ordered at this time.
JST Jumper 5 Wire Assembly
Retired PRT-09917
1.5 1   
Cannot be ordered at this time.
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
Conductive Thread - 234/34 4ply (Sale)
Retired DEV-08549
69.9 2   
Cannot be ordered at this time.
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
microSD Shield
Retired DEV-09802
29.9 2   
Cannot be ordered at this time.
SparkFun JPEG Trigger
Retired DEV-10549
29.95 1   
Cannot be ordered at this time.
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
LilyPad Protoboard Small
Retired DEV-09102
1.5 1   
Cannot be ordered at this time.
fabrickit Coin Cell Brick
Retired DEV-10299
14.95 1   
Cannot be ordered at this time.
fabrickit Snap Brick - Female
Retired DEV-10298
1.95 1   
Cannot be ordered at this time.
fabrickit Snap Brick - Male
Retired DEV-10297
1.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
LilyPad MP3
In stock DEV-11013
56.5 1   
Muscle Sensor v3 Kit
Retired SEN-11776
49.95 1   
Cannot be ordered at this time.
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
Total: 1614.29