Spokane Community College

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Diode Small Signal - 1N4148
In stock COM-08588
0.5 2   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Mini Photocell
In stock SEN-09088
3.2 2   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
Hobby Motor - Gear
Out of stock ROB-11696
4.2 2   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
35.63
You save:
1.87 (5%)
1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
Ardumoto - Motor Driver Shield Retail
Retired RTL-09896
29.95 1   
Cannot be ordered at this time.
Total: 93.53