by Nick Poole
A wishlist for the tutorial "Recreating Classic Electronics Kits"
Product | Subtotal | Qty | |
---|---|---|---|
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
1 | 2 | |
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
1.1 | 2 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Tactile Button Assortment
COM-10302 |
6.5 | 1 | |
LED - Super Bright Red
COM-00528 |
2.1 | 2 | |
Battery Holder 2xAAA with Cover and Switch
PRT-09543 |
1.5 |
1
Cannot be ordered at this time. |
|
Spring Connectors (pack of 10)
PRT-11822 |
7.8 |
4
Cannot be ordered at this time. |
|
Total: 30 |