×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

ATiny Projects

by DidymusRex

Favorited Favorite 0

Stuff I want so I can play with the ATtiny microprocessor

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
14.2 5   
Tiny AVR Programmer
Retired PGM-11460
19.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
Out of stock COM-08571
2.5 10   
Crystal 16MHz
In stock COM-00536
4.75 5   
Break Away Male Headers - Right Angle
In stock PRT-00553
3.9 2   
DIP Sockets Solder Tail - 14-Pin 0.3"
In stock PRT-07939
2.5 5   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
0.5 1   
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
2.5 1   
Cannot be ordered at this time.
ProtoBoard - Square 2"
In stock PRT-08811
14.75 5   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
9.9 2   
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Only 8 left! COM-11232
14.75 5   
Crystal 20MHz
Retired COM-00534
0.95 1   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
2.95 1   
Voltage Regulator - Adjustable
In stock COM-00527
1.95 1   
Total: 96.05