Kim-Kyle Mullen

by Mando

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
205 10   
Shift Register 8-Bit - 74HC595
Retired COM-00733
15 10   
Cannot be ordered at this time.
Diode Small Signal - 1N4148
In stock COM-08588
2.5 10   
Hobby Motor - Gear
Out of stock ROB-11696
21 10   
Servo - Generic (Sub-Micro Size)
Only 2 left! ROB-09065
99.5 10   
Relay SPDT Sealed
In stock COM-00100
21 10   
Temperature Sensor - TMP36
In stock SEN-10988
16 10   
Flex Sensor 2.2"
In stock SEN-10264
119.5 10   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
85 10   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
24.5 10   
Mini Photocell
In stock SEN-09088
16 10   
LED - RGB Clear Common Cathode
In stock COM-00105
22.5 10   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
7.5
You save:
17.5 (70%)
10   
Trimpot 10K Ohm with Knob
In stock COM-09806
10.5 10   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
21 10   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
5.5 10   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
9.5 10   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
9.5 10   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
5.5 10   
Total: 716.5