Arduino Schtuff

by Member #485234

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RFM22 Shield - 434MHz
Retired DEV-11018
29.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Solder - 20' Sample (0.032") Special Blend
Retired TOL-10241
8.95 1   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
1.05 1   
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
9.95 1   
SparkFun Binary Blaster Kit
32 available KIT-12037
29.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
SparkFun RedBoard - BreadBoard Kit Retail
Retired RTL-11039
25.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Total: 137.7