LMN-Elect-101

by Member #126582

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode (25 pack)
Retired COM-09853
17.56
You save:
4.39 (20%)
1   
Cannot be ordered at this time.
LED - Basic Red 5mm (25 pack)
In stock COM-09856
3.95 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
40.5 9   
Arduino Uno - R3
In stock DEV-11021
248.4 9   
Thermistor 10K
In stock SEN-00250
8.55 9   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
9.45 9   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
4.95 9   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
49.5 9   
LED - Super Bright Blue (25 pack)
Retired COM-09662
2.13
You save:
6.37 (75%)
1   
Cannot be ordered at this time.
Mini Power Switch - SPDT
In stock COM-00102
14.4 9   
Total: 403.34