For Project1

by Oladon

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Rotary Encoder
In stock COM-09117
4.5 1   
Mini Button Pad Set - Black
Retired COM-08997
4.95 1   
Cannot be ordered at this time.
LED - Super Bright Blue (25 pack)
Retired COM-09662
2.13
You save:
6.37 (75%)
1   
Cannot be ordered at this time.
EL Wire - Purple 3m
Retired COM-10196
9.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode (25 pack)
Retired COM-09853
17.56
You save:
4.39 (20%)
1   
Cannot be ordered at this time.
LED - Super Bright Blue (100 pack)
Retired COM-09983
19.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - SHT15
Retired COM-08227
28.95 1   
Cannot be ordered at this time.
LED Matrix - Tri Color - Large
Retired COM-00683
29.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
1.8 4   
Thermistor 10K
In stock SEN-00250
0.95 1   
Vibration Motor
In stock ROB-08449
2.25 1   
Scrap Boards
Retired DD-08477
1.5 6   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
SparkFun Stickers
Retired SWG-08798
0.3 1   
Cannot be ordered at this time.
Temperature Sensor - LM335A
Retired SEN-09438
0.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Kelly Green)
Out of stock COM-09482
2.45 1   
Cannot be ordered at this time.
Arduino Stackable Header - 8 Pin
In stock PRT-09279
0.75 1   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Toggle Switch
Out of stock COM-09276
4.2 2   
Missile Switch Cover - Red
In stock COM-09278
4.2 2   
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
15.8 4   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
SpeakJet
Retired COM-09578
24.95 1   
Cannot be ordered at this time.
Text to Speech chip for SpeakJet - TTS256
Retired COM-09811
21.95 1   
Cannot be ordered at this time.
7-Segment Serial Display - Blue
Retired COM-09765
9.95 1   
Cannot be ordered at this time.
LED - Super Bright Blue
In stock COM-00529
1.05 1   
Total: 253.09