Dave

by linuxlizard

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RGB LED Panel - 32x32
Retired COM-12584
39.95 1   
Cannot be ordered at this time.
SparkFun RedBot Sensor - Wheel Encoder
Retired SEN-12617
9.95 1   
Cannot be ordered at this time.
GSM/GPRS Module - SM5100B
Retired CEL-09533
59.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - XL-MaxSonar-EZ1
Retired SEN-09492
49.95 1   
Cannot be ordered at this time.
SparkFun USB Host Shield
Retired DEV-09947
34.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRXL-MaxSonar-WR
Retired SEN-11724
199.9 2   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HIH6130
Retired SEN-11295
31.5 1   
Cannot be ordered at this time.
SparkFun Frequency Counter Kit
Retired KIT-10140
29.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
17 available SEN-12728
29.9 2   
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Raspberry Pi Primary Display Cape - 3.2" Touchscreen
Retired LCD-13051
54.95 1   
Cannot be ordered at this time.
Rover 5 Motor Driver Board
Retired ROB-11593
24.95 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Multimeter Probes - Needle Tipped
Out of stock TOL-12078
5.5 1   
SparkFun FM Tuner Basic Breakout - Si4703
In stock BOB-11083
25 2   
USB Oscilloscope - MSO-28
Retired TOL-11219
334.95 1   
Cannot be ordered at this time.
Super Bright LED - Red 10mm
In stock COM-08862
1.85 1   
Super Bright LED - Blue 10mm
In stock COM-08860
3.95 1   
SparkFun I2C Expander Breakout - PCF8575
Retired BOB-08130
11.95 1   
Cannot be ordered at this time.
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
In stock BOB-10616
17.5 1   
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
CAN-BUS Shield
In stock DEV-13262
28.95 1   
Total: 1066.7