Tools

by Ash.j

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Zip-Tie Assortment
Retired PRT-10328
3.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Solder Paste - 30g (Leaded)
Retired TOL-11789
8.95 1   
Cannot be ordered at this time.
Jumper Wire - JST Black Red
In stock PRT-08670
1.05 1   
Battery Holder 3xAA with Cover and Switch - Bare Wire
In stock PRT-10891
2.1 1   
Pocket Screwdriver Set
In stock TOL-12891
4.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
3.5 1   
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
9.95 1   
Diffused LED - Orange 10mm
Retired COM-12645
0.55 1   
Cannot be ordered at this time.
Breadboard - Giant
In stock PRT-12614
21.5 1   
Wire Wrap Wire - Black (30 AWG)
Retired PRT-08031
17.9 2   
Cannot be ordered at this time.
Wire Wrap Wire - Red (30 AWG)
Retired PRT-08030
17.9 2   
Cannot be ordered at this time.
Total: 111.3