Wish List

by SciSpear

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Piezo Element
In stock SEN-10293
16 10   
ShiftBar
Retired COM-10238
179 20   
Cannot be ordered at this time.
Satellite Module 001
Retired COM-10237
339 20   
Cannot be ordered at this time.
MegaBrite - Straight Headers
Retired COM-10236
199 20   
Cannot be ordered at this time.
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
79.8 4   
Cannot be ordered at this time.
XBee Explorer Regulated
Retired WRL-09132
13.9 2   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
9 2   
Triple Axis Accelerometer Breakout - MMA7260Q
Retired SEN-00252
39.9 2   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
4.5 2   
RJ45 Ethernet MagJack-Compatible
In stock PRT-08534
21 10   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
Button Pad 4x4 - LED Compatible
17 available COM-07835
4.95 1   
USB Female Type B Connector
In stock PRT-00139
15 10   
USB Male Type A Connector
In stock PRT-00437
16 10   
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Missile Switch Cover - Red
In stock COM-09278
10.5 5   
LED Matrix - Dual Color - Small
Retired COM-00681
49.5 10   
Cannot be ordered at this time.
LED Matrix - Dual Color - Medium
Retired COM-00682
69.5 10   
Cannot be ordered at this time.
9 Pin Female Serial Connector - Solder Cup
Retired PRT-00110
4.75 5   
Cannot be ordered at this time.
555 Timer
Retired COM-09273
19 20   
Cannot be ordered at this time.
Getting Started with Arduino
Retired BOK-09301
10.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
177.5 5   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Blue
Retired COM-09933
29.5 10   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
102.5 5   
Color 24-Bit LCD 4.3" PSP 480x272
Retired LCD-08335
39.95 1   
Cannot be ordered at this time.
Color 24-Bit LCD 4.3" PSP Touch Screen
Retired LCD-08448
23.95 1   
Cannot be ordered at this time.
PICASO Universal Base Board
Retired DEV-08540
24.95 1   
Cannot be ordered at this time.
ShiftBrite
Retired COM-10075
495 100   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W - Analog (AT936B)
Retired TOL-09672
29.95 1   
Cannot be ordered at this time.
Total: 2102.45